5.1.2.16 ZDO_SetChannel Function
Syntax
void ZDO_SetChannel(uint8_t channel);
Description
This function sets the channel to the ZDO information base.
Input Parameters
| Parameter Name | Description |
|---|---|
channel | Channel to be set |
Return Type and Values
- None