5.1.2.23 ZDO_WakeUpInd Function
Syntax
void ZDO_WakeUpInd(void);Description
Sleep timer wake-up indication. The user can call this function after wake-up due to a sleep timer. When the function is entered, the stack is already fully operational.
Input Parameters
- None
Return Type and Values
- None