5.1.2.10 ZDO_GetParentAddr Function
Syntax
void ZDO_GetParentAddr(NodeAddr_t *parentAddr);Description
This function gets the short address and the extended address of the current node’s parent. Address values are written to the corresponding fields of the argument. The information is retrieved from the neighbor table.
Input Parameters
| Parameter Name | Description |
|---|---|
parentAddr | Determines the parameters of the request |
Return Type and Values
- None