Table 46-16. LDO
Regulator Electrical Characteristics| Symbol | Parameter | Conditions | Typ. | Units |
|---|
| VREGSCAL | Voltage
scaling | min step size for PLx to Ply
transistion | 5 | mV |
| Voltage Scaling
Period(1) | 1 | µs |
Note: 1. These values are based on
simulation and are not covered by test or characterization
Table 46-17. External
Components Requirements in Linear Mode| Symbol | Parameter | Conditions | Typ. | Units |
|---|
| CIN | Input regulator
capacitor | Tantalum or electrolytic dielectric | 4.7 | µF |
| Ceramic dielectric X7R | 100 | nF |
| COUT | Output regulator
capacitor | Tantalum or electrolytic dielectric | 1 | µF |
| Ceramic dielectric X7R | 100 | nF |