52.25 ISC Color Correction RB OR Register

Name: ISC_CC_RB_OR
Offset: 0x80
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
    ROFST[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 ROFST[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     RBGAIN[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 RBGAIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 28:16 – ROFST[12:0] Red Component Offset (signed 13 bits, 1:12:0)

Bits 11:0 – RBGAIN[11:0] Blue Gain for Red Component (signed 12 bits, 1:3:8)