52.9 ISC Clock Status Register

Name: ISC_CLKSR
Offset: 0x20
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 SIP        
Access R 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       MCSRICSR 
Access RR 
Reset 00 

Bit 31 – SIP Synchronization In Progress

ValueDescription
0 The double domain synchronization operation is over.
1 The double domain synchronization operation is in progress.

Bit 1 – MCSR Camera Sensor Clock Status Register

ValueDescription
0 The camera sensor clock is disabled.
1 The camera sensor clock is enabled.

Bit 0 – ICSR ISP Clock Status Register

ValueDescription
0 The ISP clock is disabled.
1 The ISP clock is enabled.