Jump to main content
52.18 ISC White Balance Offset for B and GB Register Name: ISC_WB_O_BGB Offset: 0x64 Reset: 0x00000000 Property: Read/Write
Bit 31 30 29 28 27 26 25 24 GBOFST[12:8] Access R/W R/W R/W R/W R/W Reset 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 GBOFST[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 BOFST[12:8] Access R/W R/W R/W R/W R/W Reset 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 BOFST[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 28:16 – GBOFST[12:0] Offset Green Component for Blue Row (signed 13
bits, 1:12:0)
Bits 12:0 – BOFST[12:0] Offset Blue Component (signed 13 bits,
1:12:0)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.