52.49 ISC Histogram Control Register Name: ISC_HIS_CTRLOffset: 0x3D4Reset: 0x00000000Property: Read/WriteBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 ENABLE Access R/W Reset 0 Bit 0 – ENABLE Histogram Sub Module Enable ValueDescription 0 Histogram disabled. 1 Histogram enabled.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 ENABLE Access R/W Reset 0
Bit 0 – ENABLE Histogram Sub Module Enable ValueDescription 0 Histogram disabled. 1 Histogram enabled.