52.52 ISC DMA Control Register

Name: ISC_DCTRL
Offset: 0x3E4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 DONEFIELDWBIE DVIEW[1:0]DE 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – DONE Descriptor Processing Status

Appears in the descriptor located in memory only if WB (Write Back) is set.

ValueDescription
0

Descriptor not processed yet.

1

Descriptor processed.

Bit 6 – FIELD Value of Captured Frame Field Signal

Only relevant for interlaced content.

Appears in the descriptor located in memory only if WB (Write Back) is set.

ValueDescription
0

Field value is 0.

1

Field value is 1.

Bit 5 – WB Write Back Operation Enable

ValueDescription
0

Write Back operation is skipped.

1

Write Back operation is performed.

Bit 4 – IE Interrupt Enable

ValueDescription
0

DMA Done interrupt is generated.

1

DMA Done interrupt is not set.

Bit 0 – DE Descriptor Enable

ValueDescription
0

Descriptor disabled.

1

Descriptor enabled.