52.10 ISC Clock Configuration Register

Name: ISC_CLKCFG
Offset: 0x24
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
       MCSEL[1:0] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 MCDIV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
        ICSEL 
Access R/W 
Reset 0 
Bit 76543210 
 ICDIV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 25:24 – MCSEL[1:0] Camera Sensor Reference Clock Selection

ValueDescription
0 hclock is selected.
1 iscclk is selected.
2 gck is selected.

Bits 23:16 – MCDIV[7:0] Camera Sensor Reference Clock Divider

f mc = f mcref MCDIV + 1

Bit 8 – ICSEL ISP Clock Selection

ValueDescription
0 hclock is selected.
1 hclock is selected.

Bits 7:0 – ICDIV[7:0] ISP Clock Divider

f cc = f ccref ICDIV + 1