52.16 ISC White Balance Configuration Register

Name: ISC_WB_CFG
Offset: 0x5C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       BAYCFG[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – BAYCFG[1:0] White Balance Bayer Configuration (Pixel Color Pattern)

ValueNameDescription
0 GRGR

Starting Row configuration is G R G R (Red Row).

1 RGRG

Starting Row configuration is R G R G (Red Row).

2 GBGB

Starting Row configuration is G B G B (Blue Row).

3 BGBG

Starting Row configuration is B G B G (Blue Row).