52.12 ISC Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the interrupt.

Name: ISC_INTDIS
Offset: 0x2C
Reset: –
Property: Write-only

Bit 3130292827262524 
    CCIRERRHDTOVDTODAOVVFPOV 
Access WWWWW 
Reset ––––– 
Bit 2322212019181716 
    RERR   WERR 
Access WW 
Reset –– 
Bit 15141312111098 
   HISCLRHISDONE  LDONEDDONE 
Access WWWW 
Reset –––– 
Bit 76543210 
   DISSWRST  HDVD 
Access WWWW 
Reset –––– 

Bit 28 – CCIRERR CCIR Decoder Error Interrupt Disable

Bit 27 – HDTO Horizontal Synchronization Timeout Interrupt Disable

Bit 26 – VDTO Vertical Synchronization Timeout Interrupt Disable

Bit 25 – DAOV Data Overflow Interrupt Disable

Bit 24 – VFPOV Vertical Front Porch Overflow Interrupt Disable

Bit 20 – RERR Read Channel Error Interrupt Disable

Bit 16 – WERR Write Channel Error Interrupt Disable

Bit 13 – HISCLR Histogram Clear Interrupt Disable

Bit 12 – HISDONE Histogram Completed Interrupt Disable

Bit 9 – LDONE DMA List Done Interrupt Disable

Bit 8 – DDONE DMA Done Interrupt Disable

Bit 5 – DIS Disable Completed Interrupt Disable

Bit 4 – SWRST Software Reset Completed Interrupt Disable

Bit 1 – HD Horizontal Synchronization Detection Interrupt Disable

Bit 0 – VD Vertical Synchronization Detection Interrupt Disable