| Global |
Added content related to monetization (ATSAMA5D29-CN(R)-SL3
devices)
General format update
|
| Reference Document | New section |
| Signal Description |
Table 3-1: updated Timer/Counter rows
|
| Standard Boot Strategies | Updated Boot Configuration |
| Matrix (H64MX/H32MX) |
MATRIX_PRBSx: corrected MPR field numbering
|
| Special Function Registers (SFR) |
SFR_OHCIISR: restored RIS1 and RIS2 bits
|
| Shutdown Controller (SHDWC) |
SHDW_MR: removed AUTOLPM
|
| Real-Time Clock (RTC) |
Updated Waveform Generation, Figure 27-8, RTC Accurate Clock Calibration, UTC Mode
RTC_TIMALR (DEFAULT_MODE): updated AMPM description
RTC_MR: updated UTC and HRMODE descriptions
|
| Power
Management Controller (PMC) |
Updated Main Crystal
Oscillator Failure Detection
|
| Parallel Input/Output Controller (PIO) |
Updated Figure 34-2
Inputs: added Note
PIO_CFGRx: updated DIR description
|
| Static Memory Controller (SMC) |
Embedded Characteristics: added ONFI compliance
content
Updated SMC Block Diagram, I/O Lines Description
Memory Connection for an 8-bit Data Bus, Memory Connection for a 16-bit Data Bus, Connection of 2 x 8-bit Devices on a 16-bit Bus: Byte Write
Option: added note
HSMC_SETUPx, HSMC_PULSEx: corrected register access to “Read/Write”
HSMC_SIGMA0: corrected bitfield name from SIGMA0 to SIGMA
HSMC_SIGMAx: corrected bitfield name from SIGMAx to
SIGMA
HSMC_MODEx: removed PS field
|
| DMA
Controller (XDMAC) |
Updated Figure 38-5
|
| Gigabit Ethernet MAC (GMAC) |
Embedded Characteristics, Media Access Controller, Jumbo Frames: updated support for jumbo frames
Updated PHY Interface
GMAC_RJFML: updated reset value
GMAC_DCFGR: corrected offset of bit CRCERRREP
GMAC_TQSA: updated bit description
GMAC_NCFGR: updated JFRAME description
|
| USB
Device High-Speed Port (UDPHS) |
Updated Transfer Without DMA, Power Management
|
| Flexible Serial Communication Controller (FLEXCOM) |
Updated I/O Lines Description, FIFO Overflow/Underflow Error, FIFO Overflow/Underflow Error, FIFO Overflow/Underflow Error, Baud Rate Generator, Baud Rate in Synchronous Mode or SPI Mode, Baud Rate in Synchronous Mode or SPI Mode
Modified content regarding multiple data reading in SPI Multiple Data Access, FLEX_SPI_RDR (FIFO_MULTI_DATA_8), FLEX_SPI_RDR (FIFO_MULTI_DATA_16)
Index 17 now ‘reserved’ in: FLEX_TWI_SR (DEFAULT_MODE), FLEX_TWI_SR (FIFO_ENABLED)
FLEX_TWI_SMBTR, FLEX_TWI_SWMR: added detail on WPEN
FLEX_SPI_MR: added LSBHALF
FLEX_US_FESR, FLEX_SPI_SR, FLEX_TWI_FSR: updated TXFPTEF and RXFPTEF
definitions
|
| Secure Digital MultiMedia Card Controller (SDMMC) |
Updated Figure 51-4
SDMMC_CA0R: deleted note (2); updated bit descriptions with standard
“read-only” mention
SDMMC_CALCR: updated CLKDIV description
|
| Image
Sensor Controller (ISC) |
Updated White Balance (WB) Module
Rounding, Limiting and Packing (RLP) Module: updated
DATY10 table row
ISC_INTEN, ISC_INTDIS, ISC_INTMASK, ISC_INTSR: removed WPE
|
| Controller Area Network (MCAN) |
Reworked Timestamping and Timestamp Generation
MCAN_TSCC: updated TSS description
MCAN_TEST: updated RX description
|
| Integrity Check Monitor (ICM) |
ICM_ISR: updated bit descriptions (cleared on read)
|
| Timer Counter (TC) |
Updated Block Diagram
TC_BMR: updated TCxXCxS descriptions
|
| Advanced Encryption Standard Bridge (AESB) |
Register Summary: corrected register order
|
| Advanced Encryption Standard (AES) |
Updated Start Modes, Encrypted Tweak Generation, Data Processing
XEX-based Tweaked-codebook Mode (XTS): updated auto-padding information
|
| Triple Data Encryption Standard (TDES) |
Updated Block
Diagram
TC_BMR: updated TCxXCxS descriptions
|
| Analog-to-Digital Controller (ADC) |
Updated Table 66-3
ADC_MR: updated reset value
ADC_SEQR2: corrected number of USCH fields (USCH12 is
now shown)
|
| Electrical Characteristics |
DC Characteristics: added RthJC and RthJB rows in Table 67-2, updated VDDOSC row in Table 67-3
Timing Extraction: updated Figure 67-18
|