6.4 Generate FPGA Array Data
(Ask a Question)To generate FPGA array data, on the Design Flow tab, double click Generate FPGA Array Data.When the FPGA array data is successfully generated, a green tick appears next to Generate FPGA Array Data, as shown in Figure 6-1.