6.7 Export FlashPro Express Job
(Ask a Question)To generate .job file, perform the following:
On the Design Flow tab, double click Export FlashPro Express Job and select Design and SPI Flash as shown in figure. The exported job file contains the data contents to be programmed into PolarFire FPGA and external SPI Flash. This job file is used in the FlashPro Express software to program both device and external SPI Flash as shown in Appendix 3: Programming the Device and External SPI FlashPro Express.