6.6 Generate Bit stream
(Ask a Question)To generate the bit stream, perform the following steps:
- On the Design Flow tab,
double click Generate Bit stream.
When the bit stream is successfully generated, a green tick appears next to Generate Bit stream, as shown in Figure 6-1.
- Right click Generate Bit stream and select View Report to view the corresponding log file in the Reports tab.