21.6.2.6.1 Function system_clock_source_dfll_get_config_defaults()
Retrieve the default configuration for DFLL.
void system_clock_source_dfll_get_config_defaults( struct system_clock_source_dfll_config *const config)
Fills a configuration structure with the default configuration for a DFLL oscillator module:
Open loop mode
QuickLock mode enabled
Chill cycle enabled
Output frequency lock maintained during device wake-up
Continuous tracking of the output frequency
Default tracking values at the mid-points for both coarse and fine tracking parameters
Don't run in STANDBY sleep mode
Run only when requested by peripheral (on demand)
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to fill with default values |