21.6.2.2.1 Function system_clock_source_xosc32k_get_config_defaults()
Retrieve the default configuration for XOSC32K.
void system_clock_source_xosc32k_get_config_defaults( struct system_clock_source_xosc32k_config *const config)
Fills a configuration structure with the default configuration for an external 32KHz oscillator module:
External Crystal
Start-up time of 16384 external clock cycles
Automatic crystal gain control mode disabled
Frequency of 32.768KHz
1KHz clock output disabled
32KHz clock output enabled
Don't run in STANDBY sleep mode
Run only when requested by peripheral (on demand)
Don't lock registers after configuration has been written
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to fill with default values |