21.6.2.3.1 Function system_clock_source_osc32k_get_config_defaults()
Retrieve the default configuration for OSC32K.
void system_clock_source_osc32k_get_config_defaults( struct system_clock_source_osc32k_config *const config)
Fills a configuration structure with the default configuration for an internal 32KHz oscillator module:
1KHz clock output enabled
32KHz clock output enabled
Don't run in STANDBY sleep mode
Run only when requested by peripheral (on demand)
Set start-up time to 130 cycles
Don't lock registers after configuration has been written
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to fill with default values |