21.6.2.9.1 Function system_ahb_clock_set_mask()
Set bits in the clock mask for the AHB bus.
void system_ahb_clock_set_mask( const uint32_t ahb_mask)
This function will set bits in the clock mask for the AHB bus. Any bits set to 1 will enable that clock, 0 bits in the mask will be ignored
| Data direction | Parameter name | Description |
|---|---|---|
[in] | ahb_mask |
AHB clock mask to enable |