21.6.2.4.1 Function system_clock_source_osculp32k_get_config_defaults()
Retrieve the default configuration for OSCULP32K.
void system_clock_source_osculp32k_get_config_defaults( struct system_clock_source_osculp32k_config *const config)
Fills a configuration structure with the default configuration for an internal Ultra Low Power 32KHz oscillator module:
1KHz clock output enabled
32KHz clock output enabled
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to fill with default values |