21.6.2.7.1 Function system_clock_source_write_calibration()
enum status_code system_clock_source_write_calibration( const enum system_clock_source system_clock_source, const uint16_t calibration_value, const uint8_t freq_range)
enum status_code system_clock_source_write_calibration( const enum system_clock_source system_clock_source, const uint16_t calibration_value, const uint8_t freq_range)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.