25.3.4.2 Addressed Communication
The Addressed Command mode is the same as the Broadcast mode, except instead of
‘0’ in IDSx, an actual address is used. This will
send a command to the specific client addressed. For an example, see Addressed Command Code Example.