22.2.2 Framed Mode SPI Operation
In Framed mode operation, the frame host controls the generation of the frame synchronization pulse. The SPI clock is still generated by the SPI host and is continuously running. Figure 22-4 and Figure 22-5 illustrate SPI frame host and frame client device connections.
Note:
- In Framed SPI mode, the SSx pin is used to transmit/receive the Frame Synchronization pulse.
- Framed SPI mode requires the use of all four pins (i.e., using the SSx pin is not optional).
Note:
- In Framed SPI mode, the SSx pin is used to transmit/receive the Frame Synchronization pulse.
- Framed SPI mode requires the use of all four pins (i.e., using the SSx pin is not optional).