16.4.8.2 One-Shot Mode
In One-Shot mode (TRMODE[1:0] = 00), a single transfer (from DMAxSRC to
DMAxDST) is performed for each trigger event. By default, the Reset value of DMAxCNT is
0001h. When a single One-Shot transfer occurs, DMAxCNT is decremented to 0000h; this
disables the channel and requires the channel to be re-enabled to perform the next
transaction. Of course, it is also possible to store a larger value in DMAxCNT and then
conduct a defined number of One-Shot transfers.
Typical Code Sequence for a One-Shot Transfer shows a typical code sequence for a One-Shot transfer.
Typical Code Sequence for a One-Shot Transfer
unsigned int SRC[4];
unsigned int DEST[4];
int main()
{
for (int i=0;i<4;i++)
{
SRC[i]=i+1; //fill with i+1
DEST[i]=0; //fill with 0
}
DMACONbits.ON=1;
DMACONbits.PRIORITY=1;
IFS2bits.DMA0IF=0;
DMALOW=0x4000;
DMAHIGH=0x7FFF; //set lower and upper address limit
DMA0SRC=(unsigned int)& SRC; //load the source address
DMA0DST=(unsigned int)& DEST; //load destination address
DMA0CNT=4; //Four Transfer to be done
DMA0CH=0;
DMA0CHbits.SAMODE=1; //Source address increment mode
DMA0CHbits.DAMODE=1; //Destination address increment mode
DMA0CHbits.TRMODE=0; //One-Shot Transfer mode
DMA0CHbits.SIZE = 2; //32-bit transfer per count
DMA0CHbits.CHEN=1; //Enable channel
DMA0CHbits.CHREQ=1; //First trigger
while(DMA0CHbits.CHREQ);
DMA0CHbits.CHREQ=1; //Second trigger
while(DMA0CHbits.CHREQ);
DMA0CHbits.CHREQ =1; //Third trigger
while(DMA0CHbits.CHREQ); //HALF=1 since DMACNT is
//at halfway point
DMA0CHbits.CHREQ=1; //Fourth trigger DMACNT=0
//and transfer complete
while(DMA0CHbits.CHREQ);
while(!DMA0STATbits.DONE); //Transfer Complete
//DMA0IF=1 ,DONE=1, CHEN=0;
IFS2bits.DMA0IF=0;
DMA0STATbits.DONE=0;
DMA0STATbits.HALF=0;
while(1);
}