17.4.2.3.4 Output Override in Push-Pull and Independent Modes
When operating in Push-Pull or Independent Output modes, there is no logic that enforces a complementary relationship between the PWMxH and PWMxL signals. It is possible to drive both pins to an Active state with a software or hardware (PCI) override. This output state may or may not be desirable, depending on the external circuit that is controlled by the PWM Generator. Therefore, care must be taken when selecting the pin override values. Many push-pull applications require an equal pulse on both the PWMxH and PWMxL outputs to avoid a DC component. If the application is sensitive to this, perform software overrides after two complete timer cycles have taken place. Hardware PCI overrides should be configured to take effect after both timer cycles in the push-pull sequence have occurred. This can be accomplished by using the STEER signal, routed through the event logic to a pin, which can then be selected as an input to the PCI block.
Table 17-37 shows the rules
for pin override conditions. The Active state is a ‘1’ on the output pin and the Inactive state is a ‘0’. An ‘x’
denotes a ‘don’t care’ input; ~PWM indicates the complementary output of the PWM
Generator's output.
| Source | SWAP | OVRENH | OVRENL | OVRDAT[1:0] | FFDAT[1:0] | CLDAT[1:0] | FLTDAT[1:0] | DBGDAT[1:0] | PWMxH Pin State | PWMxL Pin State |
|---|---|---|---|---|---|---|---|---|---|---|
| Debug Override | ||||||||||
| DEBUG | x | x | x | xx | xx | xx | xx | 00 | Inactive | Inactive |
01 | Inactive | Active | ||||||||
10 | Active | Inactive | ||||||||
11 | Active | Active | ||||||||
| Fault Override – Debug Override Must be Inactive | ||||||||||
| PCI FLT | x | x | x | xx | xx | xx | 00 | xx | Inactive | Inactive |
01 | Inactive | Active | ||||||||
10 | Active | Inactive | ||||||||
11 | Active | Active | ||||||||
| Current Limit Override – Fault and Debug Overrides Must be Inactive | ||||||||||
| PCI CL | x | x | x | xx | xx | 00 | xx | xx | Inactive | Inactive |
01 | Inactive | Active | ||||||||
10 | Active | Inactive | ||||||||
11 | Active | Active | ||||||||
| Feed-Forward Override – Software, Current Limit, Fault and Debug Overrides Must be Inactive | ||||||||||
| PCI FF | x | 0 | 0 | xx | 00 | xx | xx | xx | Inactive | Inactive |
01 | Inactive | Active | ||||||||
10 | Active | Inactive | ||||||||
11 | Active | Active | ||||||||
| Software Override – Current Limit, Fault and Debug Overrides Must be Inactive | ||||||||||
| Software Override | 0 | 0 | 1 | x0 | xx | xx | xx | xx | PWMH | Inactive |
0 | 1 | x1 | PWMH | Active | ||||||
1 | 0 | 0x | Inactive | PWML | ||||||
1 | 0 | 1x | Active | PWML | ||||||
1 | 0 | 1 | x0 | PWML | Inactive | |||||
0 | 1 | x1 | PWML | Active | ||||||
1 | 0 | 0x | Inactive | PWMH | ||||||
1 | 0 | 1x | Active | PWMH | ||||||
x | 1 | 1 | 00 | Inactive | Inactive | |||||
01 | Inactive | Active | ||||||||
10 | Active | Inactive | ||||||||
11 | Active | Active | ||||||||