6.5.2.2 HPCSEL0 Register

Table 6-32. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name:  HPCSEL0
Offset: 0x1E10

Bit 3130292827262524 
    SELECT[3][4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
    SELECT[2][4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
    SELECT[1][4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
    SELECT[0][4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 28:24 – SELECT[3][4:0] Counter #3 Event Source Selection bits

These control bits determine which event is counted by the associated counter.

See Table 6-30 for assignments.

ValueDescription
11111-00001Selects the event to be monitored
00000No event selected (1’b0), counter is disabled

Bits 20:16 – SELECT[2][4:0] Counter #2 Event Source Selection bits

These control bits determine which event is counted by the associated counter.

See Table 6-30 for assignments.

ValueDescription
11111-00001Selects the event to be monitored
00000No event selected (1’b0), counter is disabled

Bits 12:8 – SELECT[1][4:0] Counter #1 Event Source Selection bits

These control bits determine which event is counted by the associated counter.

See Table 6-30 for assignments.

ValueDescription
11111-00001Selects the event to be monitored
00000No event selected (1’b0), counter is disabled

Bits 4:0 – SELECT[0][4:0] Counter #0 Event Source Selection bits

These control bits determine which event is counted by the associated counter.

See Table 6-30 for assignments.

ValueDescription
11111-00001Selects the event to be monitored
00000No event selected (1’b0), counter is disabled