17.4.2.9.3 Event Interrupts
The PWM event that causes a CPU interrupt is programmable for flexibility. The IEVTSEL[1:0] control bits (PGxEVT[25:24]) allow the user to select one of the following:
- EOC (default)
- TRIGA Compare Event
- ADC Trigger 1 Event
- None (disabled)
The Event Selection block also contains interrupt enables for each of the four PCI blocks. The SIEN, FFIEN, CLIEN and FLTIEN bits in the PGxEVT register are used to independently enable interrupts for their respective PCI block. When IEVTSEL[1:0] are set to disabled, the PCI interrupts can still be used independently.