13.2.1 System Traps and Interrupts
- CPU
- Address error exception
- Stack error exception
- Math error trap due to arithmetic divide by zero
- Math error trap due to arithmetic Accumulator A Overflow
- Math error trap due to arithmetic Accumulator B Overflow
- Math error trap due to arithmetic Accumulator A Catastrophic Overflow
- Math error trap due to arithmetic Accumulator B Catastrophic Overflow
- Math error trap due to arithmetic attempted out of range SFTAC
- Program memory bus error
- X-space read or write bus error
- Y-space read or write bus error
- Illegal instruction trap
- NVM Controller
- NVM ECC single error correction interrupt
- Erase programming complete/error interrupt CRC done
- DMA
- DMA bus error trap
- DMA channel interrupts
- ICD
- ICD bus error
- DMT
- DMT event generic trap
- WDT
- WDT Sleep/Idle interrupt
- WDT Run event generic trap
- PBU Cache
- Cache parity error interrupt
- XRAM Controller
- XRAM - ECC single-error correction interrupt
- XRAM - PWB DED generic trap
- YRAM Controller
- YRAM - ECC single-error correction interrupt
- YRAM - PWB DED generic trap
The interrupt controller is responsible for pre-processing the peripheral interrupts and processor exceptions prior to them being presented to the processor core. The interrupts and traps are enabled, prioritized and controlled using centralized special function registers.