23.5.4.3.1 Addressing Modes
Client can be configured into different addressing modes using AMODE (I2CxCON2[31:30]). Received address will be compared to address in:
- I2CxADDR when AMODE is
00 - I2CxADDR or I2CxAMSK when AMODE is
01 - Range of address specified I2CxADDR and I2CxAMSK when AMODE is
10