23.5.4.3.2 Client Address Masking
The I2CxMSK register masks the address bit positions, designating them
as “don’t care” bits for both 10-bit and 7-bit Addressing modes. When a bit in the
I2CxMSK register is set (= 1), the client responds
when the bit in the corresponding location of the address is a ‘0’ or ‘1’. For example, in 7-bit Client
mode with I2CxMSK = 0100000, the client module
Acknowledges addresses, ‘0000000’ and ’0100000’, as valid.