21.4.1.1 Legacy Mode
In Legacy mode, the clock source is divided down to the desired baud clock using integer division. Legacy mode is selected when CLKMOD = 0 (UxCON[27]). A selectable prescaler is present to support a wide range of baud rates and is controlled by the BRGS bit (UxCON[7]). Up to a 20-bit value of BRG (UxBRG[19:0]) is used to further divide down the input clock to the final baud rate.
Equation 21-1 and Equation 21-2 show formulas for baud rate and BRG value given by the BRGS for all protocol modes.
0, CLKMOD = 0Note: FUART = UART Clock
Frequency.
1, CLKMOD = 0Note: BRG values should be three or more for proper smart card communication.
UART fixed division baud rate setup procedure:
- Select the clock input source with the CLKSEL[1:0] bits.
- Clear the CLKMOD bit.
- Select the clock prescaler by writing a value to BRGS.
- Using Equation 21-1 or Equation 21-2, calculate the value for BRG and write to the UxBRG register.
- Set the ON bit.