22.4.2.7 Mono Mode vs. Stereo Mode
The SPI module enables the audio data transmission in Mono or Stereo mode by setting the
AUDMONO bit (SPIxCON1[27]). When the AUDMONO bit is set to ‘0’ (Stereo
mode), the SPIx Shift register uses each FIFO location once, which gives each channel a
unique stream of data for stereo data. When the AUDMONO bit is set to
‘1’ (Mono mode), the SPIx Shift register uses each FIFO location
twice to give each channel the same mono stream of audio data.
Note: Receive data is not affected by AUDMONO bit settings.