25.4.2 Read Register Code Example

// Read BiSS C Register Data    
int registerValue;					// Variable to store register value

B1CTRLCONbits.PROTOSEL = 1; 		// Setting the protocol selection to BiSS C	
    
// Configuring Host Clock for BiSS Module
B1CONbits.CLKDIV = 5;			// Setting CLKDIV divider
B1CTRLCONbits.SFREQ = 5;		   // Setting SFREQ divider
B1CCONbits.FREQAGS = 0x7C;	       // Setting FREQAGS to AGSMIN, host will automatically trigger another 
                                       // SCD cycle once the previous has finished

// Configuring BiSS First Channel, Channel 0
B1CTRLCONbits.CHSEL = 1;		  // Setting CTRLCON such that 1st channel, Channel 0, is being used for communication
B1CHCONbits.CLCHCFG0 = 1; 		// Setting CLCHCFG0 such that 1st channel, Channel 0, is configured for BiSS C
B1CLTCON0bits.SCDEN0 = 1;		// Enabling SCD data
B1CLTCON0bits.SCDLEN0 = 29;	    // Configuring SCD data length, 28 data bits, 1 error bit, 1 warning bit 
B1CLTCON0bits.CRCSEL0 = 0;	     // Setting CRCSEL such that the CRC value will be calculated based on CRCLEN dedicated polynomial
B1CLTCON0bits.CRCLEN0 = 0b0000110;   // Setting CRC polynomial to dedicated value, 0x43
B1CTRLCONbits.IDADISCLNTID0 = 0b0  ; // Setting the Client ID for Channel 0, in this case the Client ID is 0x00	
B1CTRLCONbits. CMDCLNTID21 = 0b00;
	    
// Setup for Register Read
B1CTRLCONbits.CTS = 1;		  // Setting CTS for Register communication
B1RCCONbits.WNR = 0;		    // Setting WNR for Read Register
B1RCCONbits.STRTADDR = 0x00;	  // Start reading data at start address of 0x00 in BiSS Client
B1RCCONbits.REGNUM = 0;		 // Declare how many registers to read from the BiSS Client, 0 means read 1 register

// Asserting BiSS Communication	
B1CONbits.ON = 1;			// Turn on the BiSS Module
B1INSTRbits.INIT = 1;		  // Initialize sequence which resets status registers and initializes a line delay sense 
while(B1CONbits.INSTRWA == 1);      // Waiting for initialization/instruction to complete before any further write to instruction register
B1INSTRbits.AGS = 1;  		 // Starting automatic data transmission   
    
// Initializing Register Read
while(B1STATbits.CDMTO == 0); 	// Waiting until CDM Time Out to Read Register
B1INSTRbits.INSTR = 0b100; 	   // Using INSTR code to assert a register read
while(B1CONbits.INSTRWA == 1);	// Waiting for instruction to complete before any further write to instruction register

// Waiting for Valid Receive
while(B1STATbits.EOT == 0);	   // Waiting for the End of Transmission status bit to confirm receive has occurred
while(B1STATbits.CLSCDV0 == 0);     // Waiting for the Client SCD Valid bit to confirm a successful receive has occurred
while(B1STATbits.REGEND == 0);      // Waiting for the register receive to complete

registerValue = B1RDATA0;	    // Saving register value to a variable