7.3.1 Bus Initiator Priority Control Register

Note:
  1. CPU has the highest priority.
  2. The ICD does not have an associated INITPR bit and is always forced to the lowest priority.
Table 7-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: BMXINITPR
Offset: 0x770

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       NVMPRDMAPR 
Access R/WR/W 
Reset 00 

Bit 1 – NVMPR NVM Priority Override bit

ValueDescription
1Raise NVM initiator RAM access above CPU
0No change to NVM initiator RAM access priority

Bit 0 – DMAPR DMA Priority Override bit

ValueDescription
1Raise DMA initiator RAM access above CPU
0No change to DMA initiator RAM access priority