29.4.10.2 Executing a Single-Step Command
Once the PTG is in Single-Step mode, setting PTGSTRT = 1 will cause the
PTG to execute the command pointed to by PTGQPTR and then halt. Once this step command
has been executed, PTGSTRT is cleared by hardware and can be set again to execute
another command. PTGQPTR will then point to the next command to execute; however, its
value can be changed while PTGSTRT = 0, allowing single-stepping to
take place at any queue location.
Note: PTGSTRT can be cleared manually during single-step execution,
halting the sequencer. This is only effective when the currently executing command is
waiting for input from an external source or a timer match, as all other commands will
be allowed to complete.