29.4.3 Control Register Access
When the PTG module is enabled (ON = 1), writes are inhibited to the
PTGDIV[4:0] bits in PTGCON. Other bits and control registers may be written to as long
as PTGSTRT = 0. See PTGCON for more
information. When the PTG module is actively executing code (ON = 1 and
PTGSTART = 1), only the ON, PTGSWT, PTGSIDL, and PTGSTRT bits in PTGCON
are writeable. All other bits in PTGCON and other control registers are read-only.
When the PTG module is enabled (ON = 1), reads can be performed from any
control register at any time; however, the data read from certain control registers
depends on the PTGSTRT and PTGIVIS bits.
When the PTG module is disabled (ON = 0), all control registers can be
read and written to as normal. The PTGIVIS bit has no effect when ON =
0; all Timer/Counter registers will read as their Limit register
values.