16.4.7.2 Memory to Peripheral (Transmit)
If the source address register is programmed with a data space address and the destination address register contains a peripheral (SFR) address, the controller is forced to read from the data space and write to the SFR when triggered. This makes this type of data flow most suitable to support the peripheral modules configured to transmit data, such as a serial communication module.