16.4.9.4 Block to Block
In Block to Block mode, both the source and destination addresses increment or decrement (depending on the SAMODEx and DAMODEx bits setting) throughout the transfer. This mode is useful for copying a block of data from one part of the data RAM to another.