17.4.2.10.4 Operation in Debug Mode
When halting program flow using the debugger, the PWMx output pins can be left in a state that may be harmful to the hardware. To avoid this, logic is included to force the pins to a predetermined state, defined by the DBDAT[1:0] bits (PGxIOCON[1:0]). The pin states are still subject to the priority of overrides.