19.4.1.1 Comparator Inputs
The inputs to the comparator module are configured using the DACxCON register. The INSEL[2:0] bits (DACxCON[5:3]) are used to select the comparator input source. The positive input of the comparator is connected to one of the selected input sources, while the negative input is always internally connected to the DAC output.