4.2.3.4 SGDMA—Memory Test
(Ask a Question)The following instructions describe running Memory Test between PC and DDR3L/DDR4/LSRAM:
-
Select one of the following options from the Test Selection drop-down list:
- PC<->DDR3L—to transfer the data from host PC to and from PolarFire DDR3L memory
- PC<->DDR4—to transfer the data from host PC to and from PolarFire DDR4 memory
- Select Transfer Size (4 KB to 1 MB) from the drop-down list.
- Select Pattern Selection from the drop-down list—Increment, Decrement, Random, Fill with Zeros, Fill with Ones, Fill with all A’s and Fill with all 5’s.
- Click Start. GUI performs the following task:
- The host PC creates a buffer and initializes the memory
- Initiates the PC to DDR DMA
- Erases the PC buffer
- Initializes the DDR to PC DMA
- Compares the memory against expected memory
Memory Test Successful window appears.
- Click OK.