2.112.3 SYSTICK_TimerStart Function
C
void SYSTICK_TimerStart( void )
Summary
Starts System Timer.
Description
This function resets and starts the System Timer
Precondition
SYSTICK_Initialize should have been called to set up SysTick.
Parameters
None.
Returns
None.
Example
SYSTICK_Initialize(); SYSTICK_TimerStart();