2.123.30 UART_DATA Enum

C

/* Blocking, non-blocking and ring buffer mode */

The UART_DATA enumerations vary based on the device family. Refer the generated header file for the actual UART_DATA enumerator constants.

Summary

Defines the data bit length for UART peripheral.

Description

This may be in the UARTx_SerialSetup API to change the data bit length configuration

Remarks

None