2.54.15 I2C_ERROR Enum
C
/* I2C master mode */ typedef enum { /* No Error */ I2C_ERROR_NONE, /* Slave returned Nack */ I2C_ERROR_NACK, /* Bus Collision Error */ I2C_ERROR_BUS_COLLISION, } I2C_ERROR;
Summary
Defines the possible errors that the I2C peripheral can generate in I2C master mode.
Description
This enum defines the possible errors the I2C peripheral can generate when it is configured in master mode. An error of this type is returned by the I2Cx_ErrorGet() function.
Remarks
None