2.85.8 QEI_INTERRUPT Enum
C
typedef enum
{
QEI_NONE = 0,
/* Interrupt is generated on index signal */
QEI_INDEX = _QEI1STAT_IDXIEN_MASK,
/* Interrupt is generated on home signal */
QEI_HOME = _QEI1STAT_HOMIEN_MASK,
/* When velocity counter rolls over from 0x7FFFFFFF to 0x80000000 or from 0x80000000 to 0x7FFFFFFF */
QEI_VELOCITY_OVERFLOW = _QEI1STAT_VELOVIEN_MASK,
/* When position counter rolls over from 0x7FFFFFFF to 0x80000000 or from 0x80000000 to 0x7FFFFFFF */
QEI_POSITION_OVERFLOW = _QEI1STAT_POSOVIEN_MASK,
/* Position counter initialization process is complete */
QEI_POS_INIT_COMPLETE = _QEI1STAT_PCIIEN_MASK,
/* Position counter is less than or equal to compare value */
QEI_POS_LESS_EQ = _QEI1STAT_PCLEQIEN_MASK,
/* Position counter is greater than or equal to compare value */
QEI_POS_HIGH_EQ = _QEI1STAT_PCHEQIEN_MASK
}QEI_INTERRUPT;
Summary
Identifies Quadrature mode interrupt source.
Description
This enumeration identifies quadrature mode interrupt source.
Remarks
None.