2.78.11 PIT_DelayMs Function
C
void PIT_DelayMs(uint32_t ms);
Summary
Delays processing for x milliseconds.
Description
Delays execution by using the PIT timer to determine when given number of milliseconds has expired.
Precondition
PIT is configured and enabled. The PIT interrupt is also enabled.
Parameters
Param | Description |
---|---|
ms | number of milliseconds to delay |
Returns
None.