2.107.18 SPI_DATA_BITS Enum
C
/* SPI master mode */ The SPI_DATA_BITS enumerations vary based on the device family. Refer the generated header file for the actual SPI_DATA_BITS enumerator constants.
Summary
This enumeration constant defines possible values for SPI data bits
Description
This enumeration constant defines possible values for SPI data bits
Remarks
None.