2.5.7 AFECx_ChannelResultIsReady Function

C

bool AFECx_ChannelResultIsReady(AFEC_CHANNEL channel) // x - Instance of the AFEC peripheral

Summary

Returns the status of the channel conversion

Description

This function returns the status of the channel whether conversion is complete and result is available

Precondition

AFECx_Initialize() function must have been called first for the associated instance.

Parameters

ParamDescription
channelchannel number

Returns

false - channel is disabled or conversion is not yet finished true - channel is enabled and result is available

Example

bool ch_status;
AFEC0_Initialize();
AFEC0_ChannelsEnable(AFEC_CH0);
AFEC0_ConversionStart();
ch_status = AFEC0_ChannelResultIsReady(AFEC_CH0);

Remarks

None