2.71.2 OCMPx_Enable Function
C
/* x = OCMP instance number */ void OCMPx_Enable (void)
Summary
Enable function for the OCMPx peripheral
Description
This function enables the OCMPx peripheral. This function starts the waveform generation based on the mode.
Precondition
OCMPx_Initialize() function must have been called first.
Parameters
None.
Returns
None.
Example
OCMP1_Initialize(); OCMP1_Enable();
Remarks
Selected Timer source module must be enabled for functioning of OCMP peripheral.